IESNA:LM-63-2002
[TEST]P1175358
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1270D840-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2899
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1538.9 1524.5 1493.2 1451.4 1404.3 1350.8 1294.6 1234.5 1170.5 1105.2
1037.2 970.6 898.8 826.9 752.5 678 603.5 527.8 457.2 406.3
369.7 337 304.4 273 244.3 218.2 192 168.5 145 124.1
103.2 83.6 65.3 48.3 30 14.4 0
1538.9 1540.2 1512.7 1472.3 1427.8 1378.2 1324.6 1264.5 1203.1 1139.1
1072.5 1003.3 932.7 860.9 787.7 714.6 642.7 569.6 495.1 428.5
380.1 343.6 310.9 276.9 246.9 219.5 193.3 168.5 145 126.7
109.7 91.4 70.5 52.3 34 19.6 0
1538.9 1528.4 1510.1 1478.8 1440.9 1399.1 1353.4 1302.4 1248.9 1191.4
1128.7 1068.6 1002 940.6 871.3 807.3 740.7 672.8 608.8 540.8
475.5 411.5 355.3 313.5 282.2 252.1 224.7 198.6 169.8 143.7
118.9 95.4 73.2 53.6 36.6 20.9 0
1538.9 1529.7 1520.6 1504.9 1480.1 1450 1417.4 1375.6 1327.2 1277.6
1224 1170.5 1114.3 1058.1 999.4 939.3 879.2 820.4 760.3 698.9
640.1 585.2 527.8 470.3 412.8 354 295.2 241.7 196 158.1
125.4 98 74.5 53.6 35.3 18.3 0
1538.9 1531 1532.3 1523.2 1504.9 1486.6 1461.8 1429.1 1391.3 1350.8
1306.3 1260.6 1211 1160 1107.8 1054.2 998 943.2 885.7 830.8
777.3 718.5 658.4 598.3 531.7 465.1 397.1 331.8 262.6 205.1
148.9 99.3 71.8 49.6 30 14.4 0
